ZHCSLW8C august 2021 – may 2023 ISO6760-Q1 , ISO6761-Q1 , ISO6762-Q1 , ISO6763-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ISO676x | |||||||
| tPLH, tPHL | Propagation delay time | See Figure 7-1 | 12 | 20.5 | ns | ||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 7.1 | ns | ||||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 6 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 7 | ns | ||||
| tr | Output signal rise time | See Figure 7-1 | 4 | ns | |||
| tf | Output signal fall time | 4 | ns | ||||
| tPU | Time from UVLO to valid output data | 300 | µs | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 7-2 | 0.1 | 0.3 | µs | ||
| tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns | |||