ZHCSE64C august 2015 – may 2023 ISO5452
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output signal rise time, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 1 nF | 12 | 35 | ns | |
CLOAD = 1 nF, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 18 | |||||
tf | Output signal fall time, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 1 nF | 12 | 37 | ns | |
CLOAD = 1 nF, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 20 | |||||
tPLH, tPHL | Propagation delay, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 1 nF | 76 | 110 | ns | |
CLOAD = 1 nF, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | ||||||
tsk-p | Pulse skew |tPHL – tPLH|, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 1 nF | 20 | ns | ||
tsk-pp | Part-to-part skew, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 1 nF | 30(1) | ns | ||
tGF | Glitch filter on IN+, IN–, RST, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 1 nF | 20 | 40 | ns | |
CLOAD = 1 nF, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 30 | |||||
tDS (90%) | DESAT sense to 90% VOUTH/L delay, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 10 nF | 760 | ns | ||
CLOAD = 10 nF, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 553 | |||||
tDS (10%) | DESAT sense to 10% VOUTH/L delay, see Figure 8-1, Figure 8-2, and Figure 8-3 | CLOAD = 10 nF | 3.5 | μs | ||
CLOAD = 10 nF, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 2 | |||||
tDS (GF) | DESAT glitch filter delay | CLOAD = 1 nF, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 330 | ns | ||
tDS ( FLT) | DESAT sense to FLT-low delay, see Figure 8-3 | 1.4 | μs | |||
tLEB | Leading edge blanking time, see Figure 8-1and Figure 8-2 | 310 | 480 | ns | ||
TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 400 | |||||
tGF(RSTFLT) | Glitch filter on RST for resetting FLT | 300 | 800 | ns | ||
CI | Input capacitance(2) | VI = VCC1 / 2 + 0.4 × sin (2πft), f = 1 MHz, VCC1 = 5 V, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 2 | pF | ||
CMTI | Common-mode transient immunity, see Figure 8-4 | VCM = 1500 V | 50 | kV/μs | ||
VCM = 1500 V, TA = 25°C, VCC1 = 5 V, VCC2 – GND2 = 15 V, GND2 – VEE2 = 8 V | 100 |