ZHCSMV7B February 2020 – May 2021 ISO1640 , ISO1641
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
3 V ≤ VCC1, VCC2 ≤ 3.6 V | ||||||
tPLH, tPHL | Propagation delay time | See TBD | 11 | 20 | ns | |
tP(dft) | Propagation delay drift | 9.2 | ps/℃ | |||
tUI | Minimum pulse width | See TBD | 20 | ns | ||
PWD | Pulse width distortion | See TBD | 7 | ns | ||
tsk(o) | Channel to channel output skew time | Same direction channels | 6 | ns | ||
tsk(p-p) | Part to part skew time | 6 | ns | |||
tr | Output signal rise time | See TBD | 6.5 | ns | ||
tf | Output signal fall time | See TBD | 6.5 | ns | ||
tDO | Default output delay time from input power loss | See TBD | 0.1 | 0.3 | us | |
tie | Time interval error | 1 | ns | |||
4.5 V ≤ VCC1, VCC2 ≤ 5.5 V | ||||||
tPLH, tPHL | Propagation delay time | See TBD | 11 | 18 | ns | |
tP(dft) | Propagation delay drift | 8 | ps/℃ | |||
tUI | Minimum pulse width | See TBD | 20 | ns | ||
PWD | Pulse width distortion | See TBD | 7 | ns | ||
tsk(o) | Channel to channel output skew time | Same direction channels | 6 | ns | ||
tsk(p-p) | Part to part skew time | 6 | ns | |||
tr | Output signal rise time | See TBD | 6 | ns | ||
tf | Output signal fall time | See TBD | 6 | ns | ||
tDO | Default output delay time from input power loss | See TBD | 0.1 | 0.3 | us | |
tie | Time interval error | 1 | ns |