ZHCSFS4D November 2016 – December 2022 ISO1540-Q1 , ISO1541-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| SIDE 1 (ONLY) | ||||||||
| VILT1 | Voltage input threshold low, SDA1 and SCL1 | 480 | 550 | 660 | mV | |||
| VIHT1 | Voltage input threshold high, SDA1 and SCL1 | 520 | 610 | 700 | mV | |||
| VHYST1 | Voltage input hysteresis | VIHT1 –VILT1 | 40 | 60 | mV | |||
| VOL1 | Low-level output voltage, SDA1 and SCL1(1) | 0.5 mA ≤ (ISDA1 and ISCL1) ≤ 3.5 mA | 570 | 800 | mV | |||
| ΔVOIT1 | Low-level output voltage to high-level input voltage threshold difference, SDA1 and SCL1(1)(2) | 0.5 mA ≤ (ISDA1 and ISCL1) ≤ 3.5 mA | 50 | mV | ||||
| SIDE 2 (ONLY) | ||||||||
| VILT2 | Voltage input threshold low, SDA2 and SCL2 | 0.3 × VCC2 | 0.4 × VCC2 | V | ||||
| VIHT2 | Voltage input threshold high, SDA2 and SCL2 | 0.4 × VCC2 | 0.5 × VCC2 | V | ||||
| VHYST2 | Voltage input hysteresis | VIHT2 – VILT2 | 0.05 × VCC2 | V | ||||
| VOL2 | Low-level output voltage, SDA2 and SCL2 | 0.5 mA ≤ (ISDA2 and ISCL2) ≤ 35 mA | 0.4 | V | ||||
| BOTH SIDES | ||||||||
| |II| | Input leakage currents, SDA1, SCL1, SDA2, and SCL2 | VSDA1, VSCL1 = VCC1; VSDA2, VSCL2 = VCC2 | 0.01 | 10 | µA | |||
| CI | Input capacitance to local ground, SDA1, SCL1, SDA2, and SCL2 | VI = 0.4 × sin(2E6πt) + 2.5 V | 7 | pF | ||||
| CMTI | Common-mode transient immunity | See Figure 7-3 | 25 | 50 | kV/µs | |||
| VCCUV | VCC undervoltage lockout threshold(3) | 1.7 | 2.5 | 2.9 | V | |||