ZHCSGU8E June 2017 – August 2018 ISO1211 , ISO1212
PRODUCTION DATA.
| VDE | CSA | UL | CQC | TUV |
|---|---|---|---|---|
| Certified according to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 and DIN EN 61010-1 (VDE 0411-1):2011-07 | Certified according to IEC 60950-1 and IEC 62368-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010 (3rd Ed) and EN 60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 |
| Basic Insulation,
Maximum Transient Isolation Voltage, 3600 VPK, Maximum Repetitive Peak Isolation Voltage, 566 VPK, Maximum Surge Isolation Voltage, 4000 VPK |
370 VRMS (ISO1212) and 400 VRMS (ISO1211) Basic Insulation working voltage per CSA 60950-1-07+A1 + A2 and IEC 60950-1 2nd Ed. + A1 + A2
300 VRMS Basic Insulation working voltage per CSA 62368-1-14 and IEC 62368-1 2nd Ed. |
Single protection, 2500 VRMS | Basic Insulation, Altitude ≤ 5000m, Tropical Climate,
400 VRMS maximum working voltage |
Basic insulation per EN 61010-1:2010 (3rd Ed) up to working voltage of 300 VRMS,
Basic insulation per EN 60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 up to working voltage of 370 VRMS (ISO1212) and 400 VRMS (ISO1211) |
| Certificate number: 40016131 | Master contract number: 220991 | File number: E181974 | ISO1211 Certificate number: CQC15001121656,
ISO1212 Certification Planned |
Client ID number: 77311 |