ZHCSSZ4H October 2010 – August 2023 ISO1176T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DRIVER ENABLED, RECEIVER DISABLED | |||||
ICC1(1) | VCC1 = 3.3 V ± 10%, DE, RE = 0V or VCC1, No Load | 4.5 | 8 | mA | |
VCC1 = 5 V ± 10%, DE, RE = 0V or VCC1, No Load | 7 | 11 | mA | ||
ICC2(1) | VCC2 = 5 V ± 5%, DE, RE = 0V or VCC1, No Load | 13.5 | 18 | mA |