ZHCSLH7C June 2020 – June 2021 INA2290 , INA290 , INA4290
PRODUCTION DATA
The INAx290 is a unidirectional, current-sense amplifier capable of measuring currents through a resistive shunt with shunt common-mode voltages from 2.7 V to 120 V. Figure 8-2 shows the circuit configuration for monitoring current in a high-side radio frequency (RF) power amplifier (PA) application.
Figure 8-2 Current Sensing
in a PA Application (Single-Channel
Device)