ZHCSKC7B september 2019 – june 2023 INA333-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT(1) | |||||||
| VOSI | Input stage offset voltage(2) | ±10 | ±25 | μV | |||
| vs temperature, TA = –40°C to +125°C | ±0.1 | μV/°C | |||||
| VOSO | Output stage offset voltage(2) | ±25 | ±110 | μV | |||
| vs temperature, TA = –40°C to +125°C | ±0.5 | μV/°C | |||||
| PSRR | Power-supply rejection ratio | 90 | 102 | dB | |||
| Zid | Differential impedance | 100 || 3 | GΩ || pF | ||||
| Zic | Common-mode impedance | 100 || 3 | GΩ || pF | ||||
| VCM | Common-mode voltage | VO = 0 V | (V–) + 0.1 | (V+) – 0.1 | V | ||
| CMRR | Common-mode rejection ratio | DC to 60 Hz, VS = 5.5 V, VCM = (V–) + 0.1 V to (V+) – 0.1 V |
G = 1 | 78 | 90 | dB | |
| G = 10 | 96 | 110 | |||||
| G = 100 | 96 | 115 | |||||
| G = 1000 | 96 | 115 | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±70 | ±280 | pA | |||
| TA = –40°C to +125°C | See Figure 6-26 | pA/°C | |||||
| IOS | Input offset current | ±50 | ±280 | pA | |||
| TA = –40°C to +125°C | See Figure 6-28 | pA/°C | |||||
| INPUT VOLTAGE NOISE | |||||||
| eNI | Input voltage noise | G = 100, RS = 0 Ω | f = 10 Hz | 50 | nV/√Hz | ||
| f = 100 Hz | 50 | ||||||
| f = 1 kHz | 50 | ||||||
| f = 0.1 Hz to 10 Hz | 1 | μVPP | |||||
| In | Input current noise | f = 10 Hz | 100 | fA/√Hz | |||
| f = 0.1 Hz to 10 Hz | 2 | pAPP | |||||
| GAIN | |||||||
| Gain equation | 1 + (100 kΩ / RG) | V/V | |||||
| G | Gain | 1 | 1000 | V/V | |||
| GE | Gain error | VS = 5.5 V, (V–) + 100 mV ≤ VO ≤ (V+) – 100 mV |
G = 1 | ±0.01 | ±0.1 | % | |
G = 10 |
±0.05 | ±0.25 | |||||
G = 100 |
±0.07 | ±0.25 | |||||
G = 1000 |
±0.25 | ±0.5 | |||||
| Gain vs temperature | TA = –40°C to +125°C | ±1 | ±5 | ppm/°C | |||
| G > 1(3) | ±15 | ±50 | |||||
| Gain nonlinearity | G = 1 to 1000 VS = 5.5 V, (V–) + 100 mV ≤ VO ≤ (V+) – 100 mV |
10 | ppm | ||||
| OUTPUT | |||||||
| Output voltage swing from rail | VS = 5.5 V | 40 | 50 | mV | |||
| Capacitive load drive | 500 | pF | |||||
| ISC | Short-circuit current | Continuous to common | –40, +5 | mA | |||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth, –3 dB | G = 1 | 150 | kHz | |||
| G = 10 | 35 | ||||||
| G = 100 | 3.5 | ||||||
| G = 1000 | 350 | Hz | |||||
| SR | Slew rate | VS = 5 V, VO = 4-V step | G = 1 | 0.16 | V/μs | ||
| G = 100 | 0.05 | ||||||
| tS | Settling time to 0.01% | VSTEP = 4 V | G = 1 | 50 | μs | ||
| G = 100 | 400 | ||||||
| Settling time to 0.001% | VSTEP = 4 V | G = 1 | 60 | ||||
| G = 100 | 500 | ||||||
| Overload recovery | 50% overdrive | 75 | μs | ||||
| REFERENCE INPUT | |||||||
| RIN | Input impedance | 300 | kΩ | ||||
| Voltage range | V– | V+ | V | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VIN = VS / 2 | 50 | 75 | μA | ||
| TA = –40°C to +125°C | 80 | ||||||