ZHCSNY8 March   2023 INA310A , INA310B
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Amplifier Input Common-Mode Signal
      2. 7.3.2  Input-Signal Bandwidth
      3. 7.3.3  Low Input Bias Current
      4. 7.3.4  Low VSENSE Operation
      5. 7.3.5  Wide Fixed Gain Output
      6. 7.3.6  Wide Supply Range
      7. 7.3.7  Integrated Comparator
      8. 7.3.8  RESET Function
      9. 7.3.9  Short Propagation Delay
      10. 7.3.10 Comparator Input Bias Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Basic Connections
        1. 7.4.1.1 Overcurrent Threshold Connection
      2. 7.4.2 High-Side Switch Overcurrent Shutdown
      3. 7.4.3 Bidirectional Overcurrent Comparator
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 RSENSE and Device Gain Selection
    2. 8.2 Typical Application
      1. 8.2.1 Current Sensing in a Solenoid Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Overload Recovery With Negative VSENSE
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Low-Side Switch Overcurrent Shutdown
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Decoupling
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Design Requirements

The INA310x measures current through a resistive shunt with current flowing in one direction that enables detection of an overcurrent event only when the differential input voltage exceeds the threshold limit. When the current reaches the set limit of the divider of R1 and R2, the output of comparator (CMPOUT) transitions high, which turns on Q1, pulls the gate of the pass-FET low, and turns off the flow of the current. In this example application, the common-mode voltage is set at 5 V. The maximum sense current is 1 A, an alert must be indicated if the current exceeds 1.2 A, and a 5 V supply is available for the INA310x. Following the design guidelines from RSENSE and Device Gain Selection, a RSHUNT of 100 mΩ and a gain of 20 V/V are selected to provide a good output dynamic range. Table 8-3 lists the design setup for this application.

Table 8-3 Design Parameters
DESIGN PARAMETERS EXAMPLE VALUE
Power supply voltage 5 V
Common mode voltage range 5 V
Maximum sense current 1 A
RSENSE resistor 100 mΩ
Gain option 20 V/V
Over-current Threshold 1.2 A
R1 10.2 kΩ
R2 3.4 kΩ