ZHCSO13A june 2021 – march 2023 INA254
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VCM | Common-mode input range | VIN+ = –4V to 80V, ISENSE =0A, TA = – 40°C to +125°C |
–4 | 80 | V | |
| CMRR | Common-mode rejection ratio | VIN+ = –4V to 80V, ISENSE =0A, TA = –40°C to +125°C |
±0.5 | ±2.5 | mA/V | |
| f = 50 kHz | ±56 | mA/V | ||||
| Ios | Offset current, input referred | ISENSE = 0 A | ±62.5 | mA | ||
| dIos/dT | Offset current drift | ISENSE = 0 A, TA = –40°C to +125°C | ±0.625 | mA/°C | ||
| PSRR | Power supply rejection ratio | VS = 2.7 V to 5.5 V, ISENSE = 0 A | ±25 | mA/V | ||
| IB | Input bias current | IB+, IB-, ISENSE = 0 A | 90 | µA | ||
| INTEGRATED SHUNT RESISTOR | ||||||
| RSHUNT | Shunt resistance (IN+ to IN-) | Equivalent resistance when used with onboard amplifier | 0.398 | 0.4 | 0.402 | mΩ |
| Used as stand-alone resistor | 0.4 | mΩ | ||||
| Package resistance | IS+ to IS- | 1 | mΩ | |||
| Package inductance | IS+ to IS- | 2 | nH | |||
| Resistor temperature coefficient | TA = –40°C to +125°C | 15 | ppm/°C | |||
| TA = –40°C to 0°C | 50 | |||||
| TA = 0°C to +125°C | 10 | |||||
| ISENSE | Maximum Continuous Current | TA = –40°C to +85°C | ±50 | A | ||
| Shunt short time overload | ISENSE = 120 A for 5 seconds | ± 0.05% | % | |||
| Shunt temperature cycle | –65°C to 150°C, 500 cycles | ± 0.1 | % | |||
| Shunt resistance to solder heat | 260°C solder, 10 seconds | ± 0.1 | % | |||
| Shunt high temperature exposure | 1000 hours, TA = 150°C | ± 0.3 | % | |||
| Shunt cold temperature storage | 24 hours, TA = –65°C | ± 0.060 | % | |||
| OUTPUT | ||||||
| G | Gain | INA254A1 | 20 | mV/A | ||
| INA254A2 | 40 | mV/A | ||||
| INA254A3 | 75 | mV/A | ||||
| System Gain error (shunt + amplifier) | GND + 50 mV ≤ VOUT ≤ VS – 200 mV, TA = 25°C |
±0.05 | ±0.5 | % | ||
| TA = –40°C to +125°C | ±45 | ppm/°C | ||||
| Non-Linearity Error | GND + 10 mV ≤ VOUT ≤ VS – 200 mV | ±0.01 | % | |||
| Reference Divider Accuracy | VOUT = |(VREF1 – VREF2)| / 2 at ISENSE = 0 A, TA = –40°C to +125°C |
±0.02 | ±0.1 | % | ||
| RVRR | Reference voltage rejection ratio (input - referred) | 12.5 | mA/V | |||
| Maximum capacitive load | No sustained oscillation | 1 | nF | |||
| VOLTAGE OUTPUT | ||||||
| Swing to Vs Power Supply Rail | RL = 10 kΩ to GND,TA = –40°C to +125°C | VS – 0.05 | VS – 0.2 | V | ||
| Swing to Ground | RL = 10 kΩ to GND, TA = –40°C to +125°C | VGND + 1 | VGND + 10 | mV | ||
| FREQUENCY RESPONSE | ||||||
| BW | Bandwidth | All devices, -3dB Bandwidth | 350 | kHz | ||
| All devices, 2% THD+N | 100 | kHz | ||||
| Settling time | VIN+, VIN- = 12 V, ISENSE = 50 A Output settles to 1% | 2 | µs | |||
| SR | Slew Rate | 2.4 | V/µs | |||
| NOISE | ||||||
| Current Noise Density | 100 | µA/√Hz | ||||
| POWER SUPPLY | ||||||
| IQ | Quiescent current | 1.8 | 2.4 | mA | ||
| TA = –40°C to+125°C | 2.6 | mA | ||||