ZHCSLG0A June 2020 – June 2021 INA238-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
I2C BUS (FAST MODE) | |||||
F(SCL) | I2C clock frequency | 1 | 400 | kHz | |
t(BUF) | Bus free time between STOP and START conditions | 600 | ns | ||
t(HDSTA) | Hold time after a repeated START condition. After this period, the first clock is generated. | 100 | ns | ||
t(SUSTA) | Repeated START condition setup time | 100 | ns | ||
t(SUSTO) | STOP condition setup time | 100 | ns | ||
t(HDDAT) | Data hold time | 10 | 900 | ns | |
t(SUDAT) | Data setup time | 100 | ns | ||
t(LOW) | SCL clock low period | 1300 | ns | ||
t(HIGH) | SCL clock high period | 600 | ns | ||
tF | Data fall time | 300 | ns | ||
tF | Clock fall time | 300 | ns | ||
tR | Clock rise time | 300 | ns | ||
I2C BUS (HIGH-SPEED MODE) | |||||
F(SCL) | I2C clock frequency | 10 | 2940 | kHz | |
t(BUF) | Bus free time between STOP and START conditions | 160 | ns | ||
t(HDSTA) | Hold time after a repeated START condition. After this period, the first clock is generated. | 100 | ns | ||
t(SUSTA) | Repeated START condition setup time | 100 | ns | ||
t(SUSTO) | STOP condition setup time | 100 | ns | ||
t(HDDAT) | Data hold time | 10 | 125 | ns | |
t(SUDAT) | Data setup time | 20 | ns | ||
t(LOW) | SCL clock low period | 200 | ns | ||
t(HIGH) | SCL clock high period | 60 | ns | ||
tF | Data fall time | 80 | ns | ||
tF | Clock fall time | 40 | ns | ||
tR | Clock rise time | 40 | ns |