ZHCSLH7C June 2020 – June 2021 INA2290 , INA290 , INA4290
PRODUCTION DATA
With a bandwidth of 1.1 MHz at a gain of 20 V/V and a slew rate of 2 V/µs, the INAx290 is specifically designed for detecting and protecting applications from fast inrush currents. As shown in Table 7-2, the INAx290 responds in less than 2 µs for a system measuring a 75-A threshold on a 2-mΩ shunt.
| PARAMETER | EQUATION | INAx290 AT VS = 5 V | |
|---|---|---|---|
| G | Gain | 20 V/V | |
| IMAX | Maximum current | 100 A | |
| IThreshold | Threshold current | 75 A | |
| RSENSE | Current sense resistor value | 2 mΩ | |
| VOUT_MAX | Output voltage at maximum current | VOUT = IMAX × RSENSE × G | 4 V |
| VOUT_THR | Output voltage at threshold current | VOUT_THR = ITHR × RSENSE × G | 3 V |
| SR | Slew rate | 2 V/µs | |
| Output response time | Tresponse = VOUT_THR / SR | < 2 µs | |