ZHCSL81A May 2020 – June 2021 INA229-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | CS | Digital input | SPI chip select (Active Low). |
| 2 | MOSI | Digital input | SPI digital data input. |
| 3 | ALERT | Digital output | Open-drain alert output, default state is active low. |
| 4 | MISO | Digital output | SPI digital data output (push-pull). |
| 5 | SCLK | Digital input | SPI clock input. |
| 6 | VS | Power supply | Power supply, 2.7 V to 5.5 V. |
| 7 | GND | Ground | Ground. |
| 8 | VBUS | Analog input | Bus voltage input. |
| 9 | IN– | Analog input | Negative input to the device. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
| 10 | IN+ | Analog input | Positive input to the device. For high-side applications, connect to power supply side of sense resistor. For low-side applications, connect to load side of sense resistor. |