SBOS360F June 2006 – November 2015 INA206 , INA207 , INA208
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | Vs | I | Power Supply |
| 2 | OUT | O | Output voltage |
| 3 | CMP1 IN-/0.6V Ref | I | Comparator 1 negative input, can be used to override the internal 0.6-V reference |
| 4 | CMP1 IN+ | I | Comparator 1 positive input |
| 5 | CMP2 IN- | I | Comparator 2 negative input |
| 6 | CMP2 IN+/0.6V Ref | I | Comparator 2 positive input, can be used to override the internal 0.6-V reference |
| 7 | GND | I | Ground |
| 8 | CMP1 RESET | I | Comparator 1 ouput reset, active low |
| 9 | CMP2 DELAY | I | Connect an optional capacitor to adjust comparator 2 delay |
| 10 | CMP2 OUT | O | Comparator 2 output |
| 11 | CMP1 OUT | O | Comparator 1 output |
| 12 | 1.2V REF OUT | O | 1.2-V reference output |
| 13 | VIN- | I | Connect to shunt low side |
| 14 | VIN+ | I | Connect to shunt high side |
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | Vs | I | Power Supply |
| 2 | OUT | O | Output voltage |
| 3 | CMP1 IN+ | I | Comparator 1 positive input |
| 4 | CMP2 IN- | I | Comparator 2 negative input |
| 5 | GND | I | Ground |
| 6 | CMP1 RESET | I | Comparator 1 ouput reset, active low |
| 7 | CMP2 OUT | O | Comparator 2 output |
| 8 | CMP1 OUT | O | Comparator 1 output |
| 9 | VIN- | I | Connect to shunt low side |
| 10 | VIN+ | I | Connect to shunt high side |