ZHCSEP9C december 2015 – december 2020 HD3SS214
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IIH | Input High Current (Dx_SEL, AUX_SEL) | VDD = 3.6 V, VIN = VDD | 1 | µA | ||
| IIM | Input Mid Current (AUX_SEL) | VDD = 3.6 V, VIN = VDD/2 | 1 | µA | ||
| IIL | Input Low Current (Dx_SEL, AUX_SEL) | VDD = 3.6 V, VIN =GND | 1 | µA | ||
| ILKG | Leakage Current (Dx_SEL, AUX_SEL) | VDD = 3.3 V, VIN = 2 V, OE = 3.3 V | 1 | µA | ||
| Leakage Current (HPDx) | VDD = 3.3 V, VIN = 2 V, OE = 3.3 V; Dx_SEL = 3.3 V | 1 | µA | |||
| Leakage Current (HPDx) | VDD = 3.3 V, VIN = 2 V, OE = 3.3 V; Dx_SEL = GND | 1 | µA | |||
| IOFF | Device Shut Down Current | VDD = 3.6 V, OE = GND | 2.5 | µA | ||
| IDD | Supply Current | VDD = 3.6 V, Dx_SEL/AUX_SEL = VDD/GND | 0.6 | 1 | mA | |
| DA, DB, DC HIGH SPEED SIGNAL PATH | ||||||
| CON | Outputs ON Capacitance | VIN = 0 V, Outputs Open, Switch ON | 0.6 | pF | ||
| COFF | Outputs OFF Capacitance | VIN = 0 V, Outputs Open, Switch OFF | 0.8 | pF | ||
| RON | ON resistance | VDD = 3.3 V, VCM = 0.5 V – 1.5 V, IO = -40 mA | 8 | 12 | Ω | |
| ΔRON | On resistance match between pairs of the same channel | VDD = 3.3 V, VCM = 0.5 V ≤ VIN ≤ 1.2 V, IO = -40 mA | 1.5 | Ω | ||
| R(FLAT_ON) | On resistance flatness (RON(MAX) – RON(MAIN) | VDD = 3.3 V, VCM = 0.5 V ≤ VIN ≤ 1.2 V | 1.3 | Ω | ||
| AUXX, DDC, SIGNAL PATH | ||||||
| RON(AUX) | ON resistance on AUX channel | VDD = 3.3 V, VCM = 0 V – VDD, IO = -8 mA | 6 | 10 | Ω | |
| RON(DDC) | ON resistance on DDC channel | VDD = 3.3 V, VCM = 0.4 V, IO = -3 mA | 20 | 30 | Ω | |