ZHCSR65A November 2022 – December 2022 ESD1LIN24
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | –24 | 24 | V | ||
| VBRF | Breakdown voltage(1) | IIO = 10 mA | 25.5 | 35.5 | V | |
| VBRR | IIO = –10 mA | –35.5 | –25.5 | |||
| VCLAMP | Clamping voltage(2) | IPP = 4.3 A, tp = 8/20 µs, from IO to GND | 37 | 42 | V | |
| Clamping voltage(3) | IPP = 16 A, TLP, from IO to GND | 40 | ||||
| ILEAK | Leakage current, any IO pin to GND | VIO = ±24 V | -50 | 1 | 50 | nA |
| RDYN | Dynamic resistance(3) | 0.5 | Ω | |||
| CL | Line capacitance, any IO to GND | VIO = 0 V, f = 1 MHz, Vp-p = 30 mV | 2.3 | 3.8 | pF | |