ZHCSD37A November 2014 – March 2019 DS90UH947-Q1
PRODUCTION DATA.
Configuration of the device may be done via the MODE_SEL[1:0] input pins, or via the configuration register bits. A pull-up resistor and a pull-down resistor of suggested values may be used to set the voltage ratio of the MODE_SEL[1:0] inputs. See Table 7 and Table 8. These values will be latched into register location during power-up:
MODE | SETTING | FUNCTION |
---|---|---|
OLDI_DUAL: OpenLDI Interface | 0 | Single-pixel OpenLDI interface. |
1 | Dual-pixel OpenLDI interface. | |
REPEATER: Configure Repeater | 0 | Disable repeater mode. |
1 | Enable repeater mode. | |
MAPSEL: OpenLDI Bit Mapping | 0 | OpenLDI bit mapping. |
1 | SPWG bit mapping. | |
COAX: Cable Type | 0 | Enable FPD-Link III for twisted pair cabling. |
1 | Enable FPD-Link III for coaxial cabling. |
# | RATIO
VR4/VDD18 |
TARGET VR4
(V) |
SUGGESTED RESISTOR PULL-UP R3 kΩ (1% tol) | SUGGESTED RESISTOR PULL-DOWN R4 kΩ (1% tol) | OLDI_DUAL | REPEATER |
---|---|---|---|---|---|---|
1 | 0 | 0 | OPEN | Any value less than 100 | 0 | 0 |
2 | 0.213 | 0.383 | 115 | 30.9 | 0 | 1 |
5 | 0.560 | 1.008 | 82.5 | 105 | 1 | 0 |
6 | 0.676 | 1.216 | 51.1 | 107 | 1 | 1 |
# | RATIO
VR6/VDD18 |
TARGET VR6
(V) |
SUGGESTED RESISTOR PULL-UP R5 kΩ (1% tol) | SUGGESTED RESISTOR PULL-DOWN R6 kΩ (1% tol) | MAPSEL | COAX |
---|---|---|---|---|---|---|
1 | 0 | 0 | OPEN | Any value less than 100 | 0 | 0 |
2 | 0.213 | 0.383 | 115 | 30.9 | 0 | 0 |
3 | 0.328 | 0.591 | 107 | 52.3 | 0 | 1 |
4 | 0.444 | 0.799 | 113 | 90.9 | 0 | 1 |
5 | 0.560 | 1.008 | 82.5 | 105 | 1 | 0 |
6 | 0.676 | 1.216 | 51.1 | 107 | 1 | 0 |
7 | 0.792 | 1.425 | 30.9 | 118 | 1 | 1 |
8 | 1 | 1.8 | Any value less than 100 | OPEN | 1 | 1 |
The strapped values can be viewed and/or modified in the following locations: