ZHCSIP7B August 2018 – September 2023 DS90UB962-Q1
PRODUCTION DATA
Configuration of the device may be done through the MODE input strap pin, or through the configuration register bits. A pullup resistor and a pulldown resistor of suggested values may be used to set the voltage ratio of the MODE input (VMODE) and VDD18 to select one of the four possible modes. Possible configurations are:
Figure 7-2 Strap Pin Connection Diagram| NO. | VMODE VOLTAGE RANGE | VIDX TARGET VOLTAGE | SUGGESTED STRAP RESISTORS (1% TOL) | RX MODE | ||||
|---|---|---|---|---|---|---|---|---|
| VMIN | VTYP | VMAX | VDD18 = 1.80 V | RHIGH ( kΩ ) | RLOW ( kΩ ) | |||
| 0 | 0 | 0 | 0.131 × V(VDD18) | 0 | OPEN | 10.0 | CSI-2 Non-Synchronous Mode | |
| 1 | 0.179 × V(VDD18) | 0.213 × V(VDD18) | 0.247 × V(VDD18) | 0.374 | 88.7 | 23.2 | RAW12 LF | |
| 2 | 0.296 × V(VDD18) | 0.330 × V(VDD18) | 0.362 × V(VDD18) | 0.582 | 75.0 | 35.7 | RAW12 HF | |
| 3 | 0.412 × V(VDD18) | 0.443 × V(VDD18) | 0.474 × V(VDD18) | 0.792 | 71.5 | 56.2 | RAW10 | |
| 4 | 0.525 × V(VDD18) | 0.559 × V(VDD18) | 0.592 × V(VDD18) | 0.995 | 78.7 | 97.6 | CSI-2 Synchronous Mode | |
| 5 | 0.642 × V(VDD18) | 0.673 × V(VDD18) | 0.704 × V(VDD18) | 1.202 | 39.2 | 78.7 | RAW12 LF | |
| 6 | 0.761 × V(VDD18) | 0.792 × V(VDD18) | 0.823 × V(VDD18) | 1.420 | 25.5 | 95.3 | RAW12 HF | |
| 7 | 0.876 × V(VDD18) | V(VDD18) | V(VDD18) | 1.8 | 10.0 | OPEN | RAW10 | |
The strapped values can be viewed and/or modified in the following locations: