ZHCSEN7D October 2014 – February 2022 DS90UB948-Q1
PRODUCTION DATA
An optional at-speed built-in self test (BIST) feature supports testing of the high-speed serial link and the low-speed back channel without external data connections. This is useful in the prototype stage, equipment production, in-system test, and system diagnostics.