ZHCSOU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
The CSI-2 Polarity Select register allows for changing P/N input polarity for each data lane.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0x0 | Reserved. |
| 4 | POLARITY_CLK0 | R/W | 0x0 | CSI-2 CLK lane 0 Polarity. |
| 3 | POLARITY_D3 | R/W | 0x0 | CSI-2 Data lane 3 Polarity. |
| 2 | POLARITY_D2 | R/W | 0x0 | CSI-2 Data lane 2 Polarity. |
| 1 | POLARITY_D1 | R/W | 0x0 | CSI-2 Data lane 1 Polarity. |
| 0 | POLARITY_D0 | R/W | 0x0 | CSI-2 Data lane 0 Polarity. |