ZHCSTI6 October 2023 DS320PR410
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Receiver | ||||||
| RLRX-DIFF | Input differential return loss | 50 MHz to 1.25 GHz | -24 | dB | ||
| 1.25 GHz to 2.5 GHz | -19 | dB | ||||
| 2.5 GHz to 4.0 GHz | -18 | dB | ||||
| 4.0 GHz to 8.0 GHz | -15 | dB | ||||
| 8.0 GHz to 16 GHz | -9 | dB | ||||
| RLRX-CM | Input common-mode return loss | 50 MHz to 2.5 GHz | -17 | dB | ||
| 2.5 GHz to 8.0 GHz | -13 | dB | ||||
| 8.0 GHz to 16 GHz | -8 | dB | ||||
| XTRX | Receiver-side pair-to-pair isolation; Port A or Port B | Minimum over 10 MHz to 16 GHz range | -50 | dB | ||
| Transmitter | ||||||
| VTX-AC-CM-PP | Tx AC peak-to-peak common mode voltage | Measured with lowest EQ, GAIN = L4; PRBS-7, 32 Gbps, over at least 106 bits using a bandpass-Pass Filter from 30 Khz - 500 Mhz | 50 | mVpp | ||
| VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute delta of DC common mode voltage during L0 and electrical idle | VTX-CM-DC = |VOUTn+ + VOUTn–|/2, measured by taking the absolute difference of VTX-CM-DC during PCIe state L0 and Electrical Idle | 0 | 120 | mV | |
| VTX-RCV-DETECT | Amount of voltage change allowed during receiver detection | Measured while Tx is sensing whether a low-impedance receiver is present. No load is connected to the driver output | 0 | 600 | mV | |
| RLTX-DIFF | Output differential return loss | 50 MHz to 1.25 GHz | -24 | dB | ||
| 1.25 GHz to 2.5 GHz | -21 | dB | ||||
| 2.5 GHz to 4.0 GHz | -19 | dB | ||||
| 4.0 GHz to 8.0 GHz | -16 | dB | ||||
| 8.0 Ghz to 16 Ghz | -14 | dB | ||||
| RLTX-CM | Output common-mode return loss | 50 MHz to 2.5 GHz | -15 | dB | ||
| 2.5 GHz to 8.0 GHz | -12 | dB | ||||
| 8.0 GHz to 16 GHz | -11 | dB | ||||
| XTTX | Transmit-side pair-to-pair isolation | Minimum over 10 MHz to 16 GHz range | -50 | dB | ||
| Device Datapath | ||||||
| TPLHD/PHLD | Input-to-output latency (propagation delay) through a data channel | For either low-to-high or high-to-low transition. | 100 | 130 | ps | |
| LTX-SKEW | Lane-to-lane output skew | Between any two lanes within a single transmitter. | 20 | ps | ||
| TRJ-DATA | Additive random jitter with data | Jitter through redriver minus the calibration trace. 32 Gbps PRBS15. 800 mVpp-diff input swing. | 45 | fs | ||
| TRJ-INTRINSIC | Intrinsic additive random jitter with clock | Jitter through redriver minus the calibration trace. 16 Ghz CK. 800 mVpp-diff input swing. | 35 | fs | ||
| JITTERTOTAL-DATA | Additive total jitter with data | Jitter through redriver minus the calibration trace. 32 Gbps PRBS15. 800 mVpp-diff input swing. | 1.2 | ps | ||
| JITTERTOTAL-INTRINSIC | Intrinsic additive total jitter with clock | Jitter through redriver minus the calibration trace. 16 Ghz CK. 800 mVpp-diff input swing. | 0.3 | ps | ||
| FLAT-GAIN | Broadband DC and AC flat gain - input to output, measured at DC | Minimum EQ, GAIN = L0 | -5.6 | dB | ||
| Minimum EQ, GAIN = L1 | -3.8 | dB | ||||
| Minimum EQ, GAIN = L2 | -1.2 | dB | ||||
| Minimum EQ, GAIN = L3 | 2.6 | dB | ||||
| Minimum EQ, GAIN = L4 (Float) | 0.6 | dB | ||||
| EQ-MAX16G | EQ boost at max setting (EQ INDEX = 19) | AC gain at 16 GHz relative to gain at 100 MHz. | 23 | dB | ||
| FLAT-GAINVAR | Flat gain variation across PVT measured at DC | GAIN = L4, minimum EQ setting. Max-Min. | -2.5 | 1.5 | dB | |
| EQ-GAINVAR | EQ boost variation across PVT | At 16 Ghz. GAIN = L4, maximum EQ setting. Max-Min. | -3.0 | 4.0 | dB | |
| LINEARITY-DC | Output DC linearity | at GAIN = L4 | 1800 | mVpp | ||
| LINEARITY-AC | Output AC linearity | at 16 Gbps, with GAIN = L4 | 1100 | mVpp | ||
| at 32 Gbps, with GAIN = L4 | 850 | mVpp | ||||