ZHCSML4 december 2020 DS160PR822
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Slave Mode | ||||||
| tSP | Pulse width of spikes which must be suppressed by the input filter |
50 | ns | |||
| tHD-STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated |
0.6 | µs | |||
| tLOW | LOW period of the SCL clock | 1.3 | µs | |||
| THIGH | HIGH period of the SCL clock | 0.6 | µs | |||
| tSU-STA | Set-up time for a repeated START condition |
0.6 | µs | |||
| tHD-DAT | Data hold time | 0 | µs | |||
| tSU-DAT | Data setup time | 0.1 | µs | |||
| tr | Rise time of both SDA and SCL signals | Pull-up resistor = 4.7 kΩ, Cb = 10pF | 120 | ns | ||
| tf | Fall time of both SDA and SCL signals | Pull-up resistor = 4.7 kΩ, Cb = 10pF | 2 | ns | ||
| tSU-STO | Set-up time for STOP condition | 0.6 | µs | |||
| tBUF | Bus free time between a STOP and START condition |
1.3 | µs | |||
| tVD-DAT | Data valid time | 0.9 | µs | |||
| tVD-ACK | Data valid acknowledge time | 0.9 | µs | |||
| Cb | capacitive load for each bus line | 400 | pF | |||
| Master Mode | ||||||
| fSCL-M | SCL clock frequency | MODE = L1 (Master Mode) | 303 | kHz | ||
| tLOW-M | SCL low period | 1.9 | µs | |||
| tHIGH-M | SCL high period | 1.4 | µs | |||
| tSU-STA-M | Set-up time for a repeated START condition |
2 | µs | |||
| tHD-STA-M | Hold time (repeated) START condition. After this period, the first clock pulse is generated |
1.5 | µs | |||
| tSU-DAT-M | Data setup time | 1.4 | µs | |||
| tHD-DAT-M | Data hold time | 0.5 | µs | |||
| tR-M | Rise time of both SDA and SCL signals | Pull-up resistor = 4.7 kΩ, Cb = 10pF | 120 | ns | ||
| tF-M | Fall time of both SDA and SCL signals | Pull-up resistor = 4.7 kΩ, Cb = 10pF | 2 | ns | ||
| tSU-STO-M | Stop condition setup time | 1.5 | µs | |||
| EEPROM Timing | ||||||
| TEEPROM | EEPROM configuration load time | Time to assert ALL_DONE_N after READ_EN_N has been asserted. Single device reading its configuration from an EEPROM with common channel configuration with individual channel settings. This time scales with the number of devices reading from the same EEPROM. Does not include power-on reset time. | 7.5 | ms | ||
| TPOR | Time to first SMBus access | Power supply stable after initial ramp. Includes initial power-on reset time. | 50 | ms | ||