ZHCSN27 december 2020 DS160PR810
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power | ||||||
| POWERCH | Active power per channel | GAIN1/0 = L3 (default) | 107 | mW | ||
| GAIN1/0 = L0 | 99 | mW | ||||
| IACTIVE-8CH | Device current consumption when all eight channels are active | GAIN1/0 = L3 | 260 | 360 | mA | |
| ISTBY | Device current consumption in standby power mode | All channels disabled (PD1,0 = H) | 30 | 45 | mA | |
| VREG | Internal regulator output | 2.5 | V | |||
| Control IO (SDA, SCL, PD1, PD0, READ_EN_N pins) | ||||||
| VIH | High level input voltage | SDA, SCL, PD1, PD0, READ_EN_N pins | 2.1 | V | ||
| VIL | Low level input voltage | SDA, SCL, PD1, PD0, READ_EN_N pins | 1.08 | V | ||
| VOH | High level output voltage | Rpull-up = 4.7 kΩ (SDA, SCL, ALL_DONE_N pins) | 2.1 | V | ||
| VOL | Low level output voltage | IOL = –4 mA (SDA, SCL, ALL_DONE_N pins) | 0.4 | V | ||
| IIH | Input high leakage current | VInput = VCC, (SCL, SDA, PD1, PD0, READ_EN_N pins) | 10 | µA | ||
| IIL | Input low leakage current | VInput = 0 V, (SCL, SDA, PD1, PD0, READ_EN_N pins) | -10 | µA | ||
| IIH,FS | Input high leakage current for fail safe input pins | VInput = 3.6 V, VCC = 0 V, (SCL, SDA, , PD1, PD0, READ_EN_N pins) | 200 | µA | ||
| CIN-CTRL | Input capacitance | SDA, SCL, PD1, PD0, READ_EN_N pins | 1.5 | pF | ||
| 4 Level IOs (MODE, GAIN0, GAIN1, EQ0_0, EQ1_0, EQ0_1, EQ1_1, RX_DET pins) | ||||||
| IIH_4L | Input high leakage current, 4 level IOs | VIN = 2.5 V | 10 | µA | ||
| IIL_4L | Input low leakage current for all 4 level IOs except MODE. | VIN = GND | -10 | µA | ||
| IIL_4L,MODE | Input low leakage current for MODE pin | VIN = GND | -200 | µA | ||
| Receiver | ||||||
| VRX-DC-CM | RX DC common mode (CM) voltage | Device is in active or standby state | 2.5 | V | ||
| ZRX-DC | Rx DC single-ended impedance | 50 | Ω | |||
| ZRX-HIGH-IMP-DC-POS | DC input CM input impedance during Reset or power-down | Inputs are at CM voltage | 20 | kΩ | ||
| Transmitter | ||||||
| ZTX-DIFF-DC | DC differential Tx impedance | Impedance of Tx during active signaling, VID,diff = 1Vpp | 100 | Ω | ||
| VTX-DC-CM | Tx DC common mode Voltage | 0.75 | V | |||
| ITX-SHORT | Tx Short circuit current | Total current the Tx can supply when shorted to GND | 90 | mA | ||