ZHCS810H January   2012  – February 2018 DS125DF410

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     典型应用图
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Data Path Operation
      2. 7.3.2 Signal Detect
      3. 7.3.3 CTLE
      4. 7.3.4 DFE
      5. 7.3.5 Clock and Data Recovery
      6. 7.3.6 Output Driver
      7. 7.3.7 Device Configuration
        1. 7.3.7.1 Rate and Subrate Setting
    4. 7.4 Device Functional Modes
      1. 7.4.1 SMBus Master Mode and SMBus Slave Mode
      2. 7.4.2 Address Lines <ADDR_[3:0]>
      3. 7.4.3 SDA and SDC
      4. 7.4.4 Standards-Based Modes
        1. 7.4.4.1 Ref_mode 3 Mode (Reference Clock Required)
        2. 7.4.4.2 False Lock Detector Setting
        3. 7.4.4.3 Reference Clock In
        4. 7.4.4.4 Reference Clock Out
        5. 7.4.4.5 Driver Output Voltage
        6. 7.4.4.6 Driver Output De-Emphasis
        7. 7.4.4.7 Driver Output Rise/Fall Time
        8. 7.4.4.8 INT
        9. 7.4.4.9 LOCK_3, LOCK_2, LOCK_1, and LOCK_0
    5. 7.5 Programming
      1. 7.5.1  SMBus Strap Observation
      2. 7.5.2  Device Revision and Device ID
      3. 7.5.3  Control/Shared Register Reset
      4. 7.5.4  Interrupt Channel Flag Bits
      5. 7.5.5  SMBus Master Mode Control Bits
      6. 7.5.6  Resetting Individual Channels of the Retimer
      7. 7.5.7  Interrupt Status
      8. 7.5.8  Overriding the CTLE Boost Setting
      9. 7.5.9  Overriding the VCO Search Values
      10. 7.5.10 Overriding the Output Multiplexer
      11. 7.5.11 Overriding the VCO Divider Selection
      12. 7.5.12 Using the PRBS Generator
      13. 7.5.13 Using the Internal Eye Opening Monitor
      14. 7.5.14 Overriding the DFE Tap Weights and Polarities
      15. 7.5.15 Enabling Slow Rise/Fall Time on the Output Driver
      16. 7.5.16 Inverting the Output Polarity
      17. 7.5.17 Overriding the Figure of Merit for Adaptation
      18. 7.5.18 Setting the Rate and Subrate for Lock Acquisition
      19. 7.5.19 Setting the Adaptation/Lock Mode
      20. 7.5.20 Initiating Adaptation
      21. 7.5.21 Setting the Reference Enable Mode
      22. 7.5.22 Overriding the CTLE Settings Used for CTLE Adaptation
      23. 7.5.23 Setting the Output Differential Voltage
      24. 7.5.24 Setting the Output De-Emphasis Setting
    6. 7.6 Register Maps
      1. 7.6.1 Register Information
      2. 7.6.2 Bit Fields in the Register Set
      3. 7.6.3 Writing to and Reading from the Control/Shared Registers
      4. 7.6.4 Channel Select Register
      5. 7.6.5 Reading to and Writing from the Channel Registers
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overriding the Figure of Merit for Adaptation

Register 0x2c, bits 5:4, Register 0x31, bits 6:5, Register 0x6b, Register 0x6c, Register 0x6d, and Register 0x6e, bits 7 and 6

The default figure of merit for both the CTLE and DFE adaptation in the DS125DF410 is simple. The horizontal and vertical eye openings are measured for each CTLE boost setting or set of DFE tap weights and polarities. The vertical eye opening is scaled to a constant reference vertical eye opening and the smaller of the horizontal or vertical eye opening is taken as the figure of merit for that set of equalizer settings. The objective is to adapt the equalizer to a point where the horizontal and vertical eye openings are both as large as possible. This usually provides optimum bit error rate performance for most transmission channels.

In some systems the adaptation can reach a better setting if only the horizontal or vertical eye opening is used to compute the figure of merit rather than using both. This will be system-dependent and the user must determine through experiment whether this provides better adaptation in the user's system. For the DS125DF410, the DFE figure of merit type can be set using register 0x2c, bits 5:4. The value of this two-bit field versus the configured figure of merit type is shown in Table 9.

Table 9. Figure of Merit Type Setting

REGISTER 0x2c, BITS 5:4 FIGURE of MERIT TYPE
0x0 Not Valid
0x1 Only HEO is used
0x2 Only VEO is used
0x3 Both HEO and VEO are used (default)

The CTLE figure of merit type is selected using the two-bit field in register 0x31, bits 4:3, with the same effect as in Table 9.

For some transmission media the adaptation can reach a better setting if a different figure of merit is used. The DS125DF410 includes the capability of adapting based on a configurable figure of merit. The configurable figure of merit is structured as shown in Equation 1.

Equation 1. FOM = (HEO – b) x a + (VEO – c) x (1 – a)

In this equation, HEO is horizontal eye opening, VEO is vertical eye opening, FOM is the figure of merit, and the factors a, b, and c are set using registers 0x6b, 0x6c, and 0x6d respectively.

In order to use the configurable figure of merit, the enable bits must be set. To use the configurable figure of merit for the CTLE adaptation, set bit 7 of register 0x6e, the en_new_fom_ctle bit. To use the configurable figure of merit for the DFE adaptation (in the DS125DF410), set bit 6 of register 0x6e, the en_new_fom_dfe bit. The same scaling factors are used for both CTLE and DFE adaptation when the configurable figure of merit is enabled.