SNLS340E November   2011  – November 2015 DS100KR800

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Electrical Characteristics - Serial Management Bus Interface
    7. 6.7 Timing Requirements - Serial Bus Interface Timing Specifications
    8. 6.8 Typical Characteristics
      1. 6.8.1 Electrical Performance
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 4-Level Input Configuration Guidelines
    4. 7.4 Device Functional Modes
      1. 7.4.1 Pin Control Mode
      2. 7.4.2 SMBUS Mode
    5. 7.5 Programming
      1. 7.5.1 SMBUS Master Mode
    6. 7.6 Register Maps
      1. 7.6.1 System Management Bus (SMBus) and Configuration Registers
        1. 7.6.1.1 Transfer of Data Through the SMBus
        2. 7.6.1.2 SMBus Transactions
        3. 7.6.1.3 Writing a Register
        4. 7.6.1.4 Reading a Register
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 3.3-V or 2.5-V Supply Mode Operation
    2. 9.2 Power Supply Bypassing
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Power Supply Recommendations

9.1 3.3-V or 2.5-V Supply Mode Operation

The DS1000KR800 has an optional internal voltage regulator to provide the 2.5-V supply to the device. In 3.3-V mode, the VIN pin = 3.3 V is used to supply power to the device and the VDD pins should be left open. The internal regulator will provide the 2.5 V to the VDD pins of the device and a 0.1-μF capacitor is needed at each of the five VDD pins for power supply de-coupling (total capacitance should be ≤ 0.5 μF), and the VDD pins should be left open. The VDD_SEL pin must be tied to GND to enable the internal regulator. In 2.5-V mode, the VIN pin should be left open and 2.5-V supply must be applied to the VDD pins. The VDD_SEL pin must be left open (no connect) to disable the internal regulator.

The DS100KR800 can be configured for 2.5-V operation or 3.3-V operation. The lists below outline required connections for each supply selection.

For 3.3-V mode of operation, use the following steps:

  1. Tie VDD_SEL = 0 with 1-kΩ resistor to GND.
  2. Feed 3.3-V supply into VIN pin. Local 1.0-μF decoupling at VIN is recommended.
  3. See information on VDD bypass below.
  4. SDA and SCL pins should connect pullup resistor to VIN
  5. Any 4-Level input which requires a connection to Logic 1 should use a 1-kΩ resistor to VIN

For 2.5-V mode of operation, use the following steps:

  1. VDD_SEL = Float
  2. VIN = Float
  3. Feed 2.5-V supply into VDD pins.
  4. See information on VDD bypass below.
  5. SDA and SCL pins connect pullup resistor to VDD for 2.5-V uC SMBus IO
  6. SDA and SCL pins connect pullup resistor to VDD for 3.3-V uC SMBus IO
  7. Any 4-Level input which requires a connection to Logic 1 should use a 1-kΩ resistor to VDD
DS100KR800 30198706.gif Figure 14. 3.3-V or 2.5-V Supply Connection Diagram

9.2 Power Supply Bypassing

Two approaches are recommended to ensure that the DS100KR800 is provided with an adequate power supply bypass. First, the supply ( VDD) and ground (GND) pins should be connected to power planes routed on adjacent layers of the printed-circuit-board. Second, pay careful attention to supply bypassing through the proper use of bypass capacitors is required. A 0.1-μF bypass capacitor should be connected to each VDD pin such that the capacitor is placed as close as possible to the device. Small body size capacitors (such as 0402) reduce the parasitic inductance of the capacitor and also help in placement close to the VDD pin. If possible, the layer thickness of the dielectric should be minimized so that the VDD and GND planes create a low inductance supply with distributed capacitance.