ZHCSCX5A October   2014  – November 2015 DRV8848
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 PWM Motor Drivers
      2. 7.3.2 Bridge Control
      3. 7.3.3 Parallel Operation
      4. 7.3.4 Current Regulation
      5. 7.3.5 Current Recirculation and Decay Modes
      6. 7.3.6 Protection Circuits
        1. 7.3.6.1 OCP
        2. 7.3.6.2 TSD
        3. 7.3.6.3 UVLO
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
        1. 8.2.2.1 Current Regulation
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Bulk Capacitance Sizing
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 社区资源
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

PWP Package
16-Pin HTSSOP
Top View
DRV8848 po_LLSEL7.gif

Pin Functions

PIN TYPE DESCRIPTION
NAME NO.
AIN1 16 I Bridge A input 1 Controls AOUT1; tri-level input
AIN2 15 I Bridge A input 2 Controls AOUT2; tri-level input
AISEN 3 O Winding A sense Connect to current sense resistor for bridge A, or GND if current regulation is not required
AOUT1 2 O Winding A output
AOUT2 4
BIN1 9 I Bridge B input 1 Controls BOUT1; internal pulldown
BIN2 10 I Bridge B input 2 Controls BOUT2; internal pulldown
BISEN 6 O Winding B sense Connect to current sense resistor for bridge A, or GND if current regulation is not required
BOUT1 7 O Winding B output
BOUT2 5
GND 13 PWR Device ground Both the GND pin and device PowerPAD must be connected to ground
PPAD
nFAULT 8 OD Fault indication pin Pulled logic low with fault condition; open-drain output requires external pullup
nSLEEP 1 I Sleep mode input Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown
VINT 14 Internal regulator Internal supply voltage; bypass to GND with 2.2-μF, 6.3-V capacitor
VM 12 PWR Power supply Connect to motor power supply; bypass to GND with a 0.1- and 10-μF (minimum) ceramic capacitor rated for VM
VREF 11 I Full-scale current reference input Voltage on this pin sets the full scale chopping current; short to VINT if not supplying an external reference voltage

External Components

COMPONENT PIN 1 PIN 2 RECOMMENDED
CVM VM GND 10-µF (minimum) ceramic capacitor rated for VM
CVM VM GND 0.1-µF ceramic capacitor rated for VM
CVINT VINT GND 6.3-V, 2.2-µF ceramic capacitor
RnFAULT VCC(1) nFAULT >1 kΩ
RAISEN AISEN GND Sense resistor, see Typical Application for sizing
RBISEN BISEN GND Sense resistor, see Typical Application for sizing
VCC is not a pin on the DRV8848, but a VCC supply voltage pullup is required for open-drain output nFAULT; nFAULT may be pulled up to VINT