SLVSBW9C April 2013 – December 2015 DRV8832-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PIN | I/O(1) | DESCRIPTION | EXTERNAL COMPONENTS
OR CONNECTIONS |
|
|---|---|---|---|---|
| NAME | NO. | |||
| GND | 5 | — | Device ground | |
| FAULTn | 6 | OD | Fault output | Open-drain output driven low if fault condition present |
| IN1 | 9 | I | Bridge A input 1 | Logic high sets OUT1 high |
| IN2 | 10 | I | Bridge A input 2 | Logic high sets OUT2 high |
| ISENSE | 2 | IO | Current sense resistor | Connect current sense resistor to GND. Resistor value sets current limit level. |
| OUT1 | 3 | O | Bridge output 1 | Connect to motor winding |
| OUT2 | 1 | O | Bridge output 2 | Connect to motor winding |
| VCC | 4 | — | Device and motor supply | Bypass to GND with a 0.1-μF (minimum) ceramic capacitor. |
| VREF | 8 | O | Reference voltage output | Reference voltage output |
| VSET | 7 | I | Voltage set input | Input voltage sets output regulation voltage |