SLVSAB2G May   2010  – December 2015 DRV8830

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 I2C Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Voltage Regulation
      2. 7.3.2 Voltage Setting (VSET DAC)
      3. 7.3.3 Current Limit
      4. 7.3.4 Protection Circuits
        1. 7.3.4.1 Overcurrent Protection (OCP)
        2. 7.3.4.2 Thermal Shutdown (TSD)
        3. 7.3.4.3 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Bridge Control
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Serial Interface
    6. 7.6 Register Maps
      1. 7.6.1 I2C Register Map
        1. 7.6.1.1 REGISTER 0 - CONTROL
        2. 7.6.1.2 REGISTER 1 - FAULT
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Motor Voltage
        2. 8.2.2.2 Motor Current Trip Point
        3. 8.2.2.3 Sense Resistor Selection
        4. 8.2.2.4 Low Power Operation
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power Supervisor
    2. 9.2 Bulk Capacitance
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
      1. 10.3.1 Power Dissipation
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VCC Power supply voltage –0.3 7 V
Input pin voltage –0.5 7 V
Peak motor drive output current(3) Internally limited A
Continuous motor drive output current(3) –1 1 A
Continuous total power dissipation See Thermal Information
TJ Operating virtual junction temperature –40 150 °C
Tstg Storage temperature –60 150
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground terminal.
(3) Power dissipation and thermal limits must be observed.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Motor power supply voltage 2.75 6.8 V
IOUT Continuous or peak H-bridge output current(1) 0 1 A
(1) Power dissipation and thermal limits must be observed.

6.4 Thermal Information

THERMAL METRIC(1) DRV8830 UNIT
DGQ (HVSSOP) DRC (VSON)
10 PINS 10 PINS
RθJA Junction-to-ambient thermal resistance 69.3 50.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 63.5 78.4 °C/W
RθJB Junction-to-board thermal resistance 51.6 18.8 °C/W
ψJT Junction-to-top characterization parameter 1.5 1.1 °C/W
ψJB Junction-to-board characterization parameter 23.2 17.9 °C/W
RθJB Junction-to-case (bottom) thermal resistance 9.5 5.1 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

VCC = 2.75 V to 6.8 V, TA = –40°C to 85°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLIES
IVCC VCC operating supply current VCC = 5 V 1.4 2 mA
IVCCQ VCC sleep mode supply current VCC = 5 V, TA = 25°C 0.3 1 μA
VUVLO VCC undervoltage lockout voltage VCC rising 2.575 2.75 V
VCC falling 2.47
LOGIC-LEVEL INPUTS
VIL Input low voltage 0.25 × VCC 0.38 × VCC V
VIH Input high voltage 0.46 × VCC 0.5 × VCC V
VHYS Input hysteresis 0.08 × VCC V
IIL Input low current VIN = 0 –10 10 μA
IIH Input high current VIN = 3.3 V 50 μA
LOGIC-LEVEL OUTPUTS (FAULTn)
VOL Output low voltage IOL = 4 mA, VCC = 5 V 0.5 V
H-BRIDGE FETS
RDS(ON) HS FET on resistance VCC = 5 V, I O = 0.8 A, TJ = 85°C 290 400 mΩ
VCC = 5 V, I O = 0.8 A, TJ = 25°C 250
RDS(ON) LS FET on resistance VCC = 5 V, I O = 0.8 A, TJ = 85°C 230 320 mΩ
VCC = 5 V, I O = 0.8 A, TJ = 25°C 200
IOFF Off-state leakage current –20 20 μA
MOTOR DRIVER
tR Rise time VCC = 3 V, load = 4 Ω 50 300 ns
tF Fall time VCC = 3 V, load = 4 Ω 50 300 ns
fSW Internal PWM frequency 44.5 kHz
PROTECTION CIRCUITS
IOCP Overcurrent protection trip level 1.3 3 A
tOCP OCP deglitch time 2 μs
TTSD Thermal shutdown temperature Die temperature(1) 150 160 180 °C
VOLTAGE CONTROL
VREF Reference output voltage 1.235 1.285 1.335 V
ΔVLINE Line regulation VCC = 3.3 V to 6 V, VOUT = 3 V,(1)
IOUT = 500 mA
±1%
ΔVLOAD Load regulation VCC = 5 V, VOUT = 3 V,
IOUT = 200 mA to 800 mA(1)
±1%
CURRENT LIMIT
VILIM Current limit sense voltage 160 200 240 mV
tILIM Current limit fault deglitch time 275 ms
RISEN Current limit sense resistance (external resistor value) 0 1 Ω
(1) Not production tested.

6.6 I2C Timing Requirements(1)

VCC = 2.75 V to 6.8 V, TA = -40°C to 85°C (unless otherwise noted)
STANDARD MODE FAST MODE UNIT
MIN NOM MAX MIN NOM MAX
fscl I2C clock frequency 0 100 0 400 kHz
tsch I2C clock high time 4 0.6 µs
tscl I2C clock low time 4.7 1.3 µs
tsp I2C spike time 0 50 0 50 ns
tsds I2C serial data setup time 250 100 ns
tsdh I2C serial data hold time 0 0 ns
ticr I2C input rise time 1000 20+0.1Cb(2) 300 ns
ticf I2C input fall time 300 20+0.1Cb(2) 300 ns
tocf I2C output fall time 300 20+0.1Cb(2) 300 ns
tbuf I2C bus free time 4.7 1.3 µs
tsts I2C Start setup time 4.7 0.6 µs
tsth I2C Start hold time 4 0.6 µs
tsps I2C Stop setup time 4 0.6 µs
tvd (data) Valid data time (SCL low to SDA valid) 1 1 µs
tvd (ack) Valid data time of ACK (ACK signal from SCL low to SDA low) 1 1 µs
(1) Not production tested.
(2) Cb = total capacitance of one bus line in pF
DRV8830 i2c_timing1_lvsab2.gif Figure 1. I2C Timing Requirements
DRV8830 i2c_timing2_lvsab2.gif Figure 2. I2C Timing Requirements

6.7 Typical Characteristics

DRV8830 eff_vs_iload_lvsab2.gif Figure 3. Efficiency vs Load Current
(VIN = 5 V, VOUT = 3 V)
DRV8830 D001_SLVSAB2.gif Figure 5. IVCC vs VVCC
DRV8830 D003_SLVSAB2.gif Figure 7. RDS(on) HS + LS vs VCC
DRV8830 eff_vs_vout_lvsab2.gif Figure 4. Efficiency vs Output Voltage
(VIN = 5 V, IOUT = 500 mA)
DRV8830 D002_SLVSAB2.gif Figure 6. IVCCQ vs VVCC