ZHCS389C June 2011 – December 2022 DRV8662
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VDD | Supply voltage | VDD | 3.3 | 5.5 | V | ||
| VBST | Boost voltage | VBST | 15 | 105 | V | ||
| VIN | Differential input voltage | 1.8(1) | V | ||||
| CL | Load capacitance | VBST = 105 V, Frequency = 500 Hz, VO,PP = 200 V | 50 | nF | |||
| VBST = 105 V, Frequency = 300 Hz, VO,PP = 200 V | 100 | ||||||
| VBST = 80 V, Frequency = 300 Hz, VO,PP = 150 V | 150 | ||||||
| VBST = 55 V, Frequency = 300 Hz, VO,PP = 100 V | 330 | ||||||
| VBST = 30 V, Frequency = 300 Hz, VO,PP = 50 V | 680 | ||||||
| VBST = 25 V, Frequency = 300 Hz, VO,PP = 40 V | 1 | µF | |||||
| VBST = 15 V, Frequency = 300 Hz, VO,PP = 20 V | 3 | ||||||
| VIL | Digital input low voltage | EN, GAIN0, GAIN1 | VDD = 3.6 V | 0.75 | V | ||
| VIH | Digital input high voltage | EN, GAIN0, GAIN1 | VDD = 3.6 V | 1.4 | V | ||
| REXT | Current limit control resistor | 6 | 35 | kΩ | |||
| L | Inductance for Boost Converter | 3.3 | µH | ||||