ZHCSJU7 May 2019 DRV8340-Q1
PRODUCTION DATA.
IC2 Control is shown in Figure 40 and described in Table 23.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OTSD_MODE | OLP_SHTS_DLY | EN_SHT_TST | EN_OLP | EN_OLA_C | EN_OLA_B | EN_OLA_A | |
R/W-0b | R/W-10b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | OTSD_MODE | R/W | 0b |
0b = Overtemperature condition will cause a latched fault 1b = Overtemperature condition will cause an automatic recovery when the fault condition is removed |
6-5 | OLP_SHTS_DLY | R/W | 10b |
00b = OLP delay is 0.25 ms and Shorts test delay is 0.1 ms 01b = OLP delay is 1.25 ms and Shorts test delay is 0.5 ms 10b = OLP delay is 5 ms and Shorts test delay is 2 ms 11b = OLP delay is 11.5 ms and Shorts test delay is 4.4 ms |
4 | EN_SHT_TST | R/W | 0b |
Write a 1 to enable offline short to battery and ground diagnoses |
3 | EN_OLP | R/W | 0b |
Write a 1 to enable open load diagnostic in standby mode. When open load test is complete EN_OLP returns to the default setting |
2 | EN_OLA_C | R/W | 0b |
Write a 1 to enable open load active diagnostic on Phase C |
1 | EN_OLA_B | R/W | 0b |
Write a 1 to enable open load active diagnostic on Phase B |
0 | EN_OLA_A | R/W | 0b |
Write a 1 to enable open load active diagnostic on Phase A |