ZHCSG01C February 2017 – August 2018 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
The control registers are used to configure the device. The control registers are read and write capable
Complex bit access types are encoded to fit into small table cells. Table 13 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |