ZHCSR87 December 2022 DRV8316C
PRODUCTION DATA
Table 9-1 lists the example input parameters for the system design.
| DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply voltage | VVM | 24 V |
| Motor RMS current | IRMS | 3 A |
| Motor peak current | IPEAK | 8 A |
| PWM Frequency | fPWM | 50 kHz |
| Slew Rate Setting | SR | 200 V/µs |
| Buck regulator output voltage | VBK | 3.3 V |
| ADC reference voltage | VVREF | 3.0 V |
| System ambient temperature | TA | –20°C to +105°C |