ZHCSMP9 November 2021 DRV8231A
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply pin voltage | VM | -0.3 | 35 | V |
| Power supply transient voltage ramp | VM | 0 | 2 | V/µs |
| Logic pin voltage | INx | -0.3 | 7 | V |
| Reference input pin voltage | VREF | -0.3 | 6 | V |
| Output pin voltage | OUTx | -0.7 | VM + 0.7 | V |
| Current sense input pin voltage | IPROPI | -0.3 | 5.75 | V |
| Output current | OUTx | Internally Limited | Internally Limited | A |
| Junction temperature, TA | Junction temperature, TA | –40 | 125 | °C |
| Junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |