ZHCSMP7 November 2021 DRV8231
PRODUCTION DATA
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Motor voltage | VM | 14.4 V |
| VREF voltage | VREF | 3.3 V |
| ISEN resistance | RSENSE | 150 mΩ |
| Stall current | ISTALL | 1.5 A |
| Stall detection threshold | ISTALL,TH | 1 A |
| Inrush current ignore time | tINRUSH | 80 ms |
| Stall detection time | tSTALL | 80 ms |