ZHCSHB2A January 2018 – August 2018 DRV5056-Q1
PRODUCTION DATA.
Magnets generally produce weaker fields as temperature increases. The DRV5056-Q1 compensates by increasing sensitivity with temperature, as defined by the parameter STC. The sensitivity at TA = 125°C is typically 12% higher than at TA = 25°C.