ZHCSEF6E December 2014 – September 2016 DRV5033-Q1
PRODUCTION DATA.
Figure 24. SOT-23 (DBZ) 封装
Figure 25. TO-92 (LPG) 封装
表示霍尔效应传感器(未按比例显示)。霍尔元件置于封装中央位置,容差为 ±100µm。在 DBZ 封装中,霍尔元件与封装底部的距离为 0.7mm ± 50µm;在 LPG 封装中,霍尔元件与封装底部的距离为 0.987mm ± 50µm。The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

这些装置包含有限的内置 ESD 保护。 存储或装卸时,应将导线一起截短或将装置放置于导电泡棉中,以防止 MOS 门极遭受静电损伤。
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.