ZHCSAG8A November   2012  – March 2015 DRV10866

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Speed Control
      2. 7.3.2 Frequency Generator
      3. 7.3.3 Lock Protection
      4. 7.3.4 Voltage Surge Protection
      5. 7.3.5 Overcurrent Protection
      6. 7.3.6 Undervoltage Lockout (UVLO)
      7. 7.3.7 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start-up
      2. 7.4.2 Motor Running at Steady-State Speed
      3. 7.4.3 Motor Stopping
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 术语表
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted).(2)
MIN MAX UNIT
Input voltage(1) VCC –0.3 6.0 V
CS, FGS, PWM –0.3 6.0 V
GND –0.3 0.3 V
COM –1.0 6.0 V
Output voltage(1) U, V, W –1.0 7.0 V
FG –0.3 6.0 V
Temperature Operating junction temperature, TJ –40 125 °C
Storage temperature, Tstg –55 150 °C
(1) All voltage values are with respect to network ground terminal unless otherwise noted.
(2) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±4000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

Over operating free-air temperature range (unless otherwise noted).
MIN MAX UNIT
Supply voltage VCC 1.65 5.5 V
Voltage range U, V, W –0.7 6.5 V
FG, CS, FGS, COM –0.1 5.5 V
GND –0.1 0.1 V
PWM –0.1 5.5 V
Operating junction temperature, TJ –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) DRV10866 UNIT
DSC (WSON)
10 PINS
RθJA Junction-to-ambient thermal resistance 42.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 44.5
RθJB Junction-to-board thermal resistance 17.1
ψJT Junction-to-top characterization parameter 0.3
ψJB Junction-to-board characterization parameter 17.3
RθJC(bot) Junction-to-case (bottom) thermal resistance 4.3
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Over operating free-air temperature range (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY CURRENT
IVcc Supply current TA = +25°C; PWM = VCC; VCC = 5 V 2.5 3.5 mA
IVcc-Standby Standby current TA = +25°C; PWM = 0 V; VCC = 5 V 5 10 µA
UVLO
VUVLO-Th_r UVLO threshold voltage, rising Rise threshold, TA = +25°C 1.80 1.9 V
VUVLO-Th_f UVLO threshold voltage, falling Fall threshold, TA = +25°C 1.6 1.65 V
VUVLO-Th_hys UVLO threshold voltage, hysteresis TA = +25°C 75 150 225 mV
INTEGRATED MOSFET
RDSON Series resistance (H+L) TA = +25°C; VCC = 5 V; IO = 0.5 A 0.8 1.2 Ω
TA = +25°C; VCC = 4 V; IO = 0.5 A 0.9 1.4
TA = +25°C; VCC = 3 V; IO = 0.5 A 1.1 1.7
PWM
VPWM-IH High-level input voltage VCC ≥ 4.5 V 2.3 V
VPWM-IL Low-level input voltage VCC ≥ 4.5 V 0.8 V
FPWM PWM input frequency 15 50 kHz
IPWM-Source Standby mode, VCC = 5 V 5 µA
Active mode, VCC = 5 V 100
TSTBY PWM = 0 500 µs
FG AND FGS
IFG-Sink FG pin sink current VFG = 0.3 V 5 mA
VFGS-Th FG set threshold voltage FG pin output, full FG signal, VCC ≥ 4.5 V 0.8 V
FG pin output, one-half FG signal, VCC ≥ 4.5 V 2.3
LOCK PROTECTION
TLOCK-On Lock detect time FG = 0 2 3 4 s
TLOCK-Off Lock release time 2.5 5 7.5 s
CURRENT LIMIT
Current limit CS pin to GND resistor = 3.9 kΩ 680 800 920 mA
THERMAL SHUTDOWN
TSHDN Shutdown temperature threshold 160 °C
Hysteresis 10

6.6 Typical Characteristics

At TA = +25°C, with standard cooling fan, unless otherwise noted.
DRV10866 tc_isupply_vin_bvs155.gifFigure 1. Standby Current vs Input Voltage
DRV10866 tc_rpm_duty_bvs155.gifFigure 3. RPM vs Duty Cycle
DRV10866 tc_rpm_vin_bvs155.gifFigure 2. RPM vs Input Voltage