4.4.17 Controller Area Network Interface (DCAN)
NOTE
For more information, see DCAN section in the device TRM.
Table 4-20 DCAN Signal Descriptions
| SIGNAL NAME |
DESCRIPTION |
TYPE |
BALL |
| DCAN 1 |
| dcan1_tx |
DCAN1 transmit data pin |
IO |
G20 |
| dcan1_rx |
DCAN1 receive data pin |
IO |
G19 / AD17 |
| DCAN 2 |
| dcan2_tx |
DCAN2 transmit data pin |
IO |
E21/B21 |
| dcan2_rx |
DCAN2 receive data pin |
IO |
F20/ B20/AC16 |