ZHCSEC3F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
This register implements the Interrupt PHY Specific Control register. The individual interrupt events must be enabled by setting bits in the MII Interrupt Control Register (MICR). If the corresponding enable bit in the register is set, an interrupt is generated if the event occurs.
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15 | AUTONEG_ERR_INT_EN | 0, RW | Enable Auto-Negotiation Error Interrupt: 1 = Enable Auto-Negotiation Error interrupt. 0 = Disable Auto-Negotiation Error interrupt. |
| 14 | SPEED_CHNG_INT_EN | 0, RW | Enable Speed Change Interrupt: 1 = Enable Speed Change interrupt. 0 = Disable Speed Change interrupt. |
| 13 | DUPLEX_MODE_CHNG_INT_EN | 0, RW | Enable Duplex Mode Change Interrupt: 1 = Enable Duplex Mode Change interrupt. 0 = Disable Duplex Mode Change interrupt. |
| 12 | PAGE_RECEIVED_INT_EN | 0, RW | Enable Page Received Interrupt: 1 = Enable Page Received Interrupt. 0 = Disable Page Received Interrupt. |
| 11 | AUTONEG_COMP_INT_EN | 0, RW | Enable Auto-Negotiation Complete Interrupt: 1 = Enable Auto-Negotiation Complete Interrupt. 0 = Disable Auto-Negotiation Complete Interrupt. |
| 10 | LINK_STATUS_CHNG_INT_EN | 0, RW | Enable Link Status Change Interrupt: 1 = Enable Link Status Change interrupt. 0 = Disable Link Status Change interrupt. |
| 9 | RESERVED | 0, RO | RESERVED |
| 8 | FALSE_CARRIER_INT_EN | 0, RW | Enable False Carrier Interrupt: 1 = Enable False Carrier interrupt. 0 = Disable False Carrier interrupt. |
| 7 | RESERVED | 0, RO | RESERVED |
| 6 | MDI_CROSSOVER_CHNG_INT_EN | 0, RW | Enable MDI Crossover Change Interrupt: 1 = Enable MDI Crossover Change interrupt. 0 = Disable MDI Crossover Change interrupt. |
| 5 | SPEED_OPT_EVENT_INT_EN | 0, RW | Enable Speed Optimization Event Interrupt: 1 = Enable Speed Optimization Event Interrupt. 0 = Disable Speed Optimization Event Interrupt. |
| 4 | SLEEP_MODE_CHNG_INT_EN | 0, RW | Enable Sleep Mode Change Interrupt: 1 = Enable Sleep Mode Change Interrupt. 0 = Disable Sleep Mode Change Interrupt. |
| 3 | WOL_INT_EN | 0, RW | Enable Wake-on-LAN Interrupt: 1 = Enable Wake-on-LAN Interrupt. 0 = Disable Wake-on-LAN Interrupt. |
| 2 | XGMII_ERR_INT_EN | 0, RW | Enable xGMII Error Interrupt: 1 = Enable xGMII Error Interrupt. 0 = Disable xGMII Error Interrupt. |
| 1 | POLARITY_CHNG_INT_EN | 0, RW | Enable Polarity Change Interrupt: 1 = Enable Polarity Change interrupt. 0 = Disable Polarity Change interrupt. |
| 0 | JABBER_INT_EN | 0, RW | Enable Jabber Interrupt: 1 = Enable Jabber interrupt. 0 = Disable Jabber interrupt. |