DLPS206 May 2021 DLPC7540
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| SSP Master | |||||
| fclock | Clock frequency, SSPx_CLK | 50% to 50% reference points | 0.38 | 39.0 | MHz |
| tclock | Clock Period, SSPx_CLK | 50% to 50% reference points | 25.6 | 3632 | ns |
| tw(L) | Pulse duration low, SSPx_CLK | 50% to 50% reference points | 12.0 | ns | |
| tw(H) | Pulse duration high, SSPx_CLK | 50% to 50% reference points | 12.0 | ns | |
| tdelay | Output Delay – SSPx_TXD (MOSI) | -2.5 | 2.5 | ns | |
| tsu | Setup time – SSPx_RXD (MISO) | 50% to 50% reference points | 15.0 | ns | |
| th | hold time – SSPx_RXD (MISO) | 50% to 50% reference points | 0 | ns | |
| tt | Transition time (tr and tf- SSPx_RXD | 20% to 80% reference points | 1.5 | ns | |
| tclkjit | Clock Jitter, SSPx_CLK | 300 | ps | ||
| tdelay∆ | Clock output delay ∆ { | tw(H) - tw(L) | } | 500 | ps | ||
| SSP Slave | |||||
| tdelay | Output Delay – SSPx_TXD (MOSI) | 0 | 15 | ns | |
| tsu | Setup time – SSPx_RXD (MISO) | 50% to 50% reference points | 2.5 | ns | |
| th | hold time – SSPx_RXD (MISO) | 50% to 50% reference points | 2.5 | ns | |
| SPI Clocking Mode | SPI Clock Polarity | SPI Clock Phase |
|---|---|---|
| 0 | 0 | 0 |
| 1 | 0 | 1 |
| 2 | 1 | 0 |
| 3 | 1 | 1 |
Figure 6-16 Timing Diagram for SPI Clocking Modes
Figure 6-17 Requirement for Enhanced SPI Protocol
Figure 6-18 Timing Diagram for SSP Master (Modes 0/3)