ZHCSIF8I December 2015 – August 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| VCM | Steady-state common mode voltage | 3.3V LVDS (I/O type 18) | 0.35 | 1.2 | 1.6 | V |
| |VID| | Differential input voltage | 3.3V LVDS (I/O type 18) | 100 | 700 | mV | |
| Rxterm | Internal differential termination | 3.3V LVDS (I/O type 18) | 90 | 111 | 132 | Ω |