ZHCSNS7C September 2021 – March 2024 DLP780TE
PRODUCTION DATA
The DLP780TE DMD combined with two DLPC4420 display controllers and a power management device provides 4K UHD resolution for bright, colorful display applications. A typical display system using LED illumination combines the DLP780TE DMD, two DLPC4420 display controllers, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for this configuration of the DLP 0.78-inch 4K UHD chipset and additional system components needed. See Figure 7-2 for a block diagram showing the system components needed along with the laser phosphor of the DLP 0.78-inch 4K UHD chipset. The components include DLP780TE DMD, two DLPC4420 display controllers and DLPA100 PMIC and motor driver and a DLPA300 micromirror driver.