ZHCSP00B September 2021 – March 2024 DLP780NE
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power Supply Information | ||||||
| IDD | Supply current VDD(1) | 800 | mA | |||
| IDDI | Supply current VDDI(1) | 170 | mA | |||
| ICC2 | Supply current VCC2 | 40 | mA | |||
| PDD | Supply power VDD(1) | 1560 | mW | |||
| PDDI | Supply power VDDI(1) | 332 | mW | |||
| PCC2 | Supply power VCC2(1) | 420 | mW | |||
| LVCMOS | ||||||
| VOH | High-level output voltage | IOH = 2mA | 0.8 | × VDD | ||
| VOL | Low-level output voltage | IOL = 2mA | 0.2 | × VDD | ||
| IOZ | High impedance output current | VDD = 1.95V | 10 | µA | ||
| IIL | Low-level input current | VDD= 1.95V, Vin = 0V | –60 | µA | ||
| IIH | High-level input current(2) | VDD = 1.95V, Vin = VDD | 200 | µA | ||
| Capacitances | ||||||
| CI | Input capacitance: LVDS pins | f = 1MHz | 20 | pF | ||
| CI | Input capacitance(2) | f = 1MHz | 15 | pF | ||
| CO | Output capacitance(2) | f = 1MHz | 15 | pF | ||
| CIM | Input capacitance for MBRST[0:14] pins | f = 75kHz | 360 | 410 | 520 | pF |