During power-up, VDD must always start and settle before VOFFSET plus tDELAY1 specified in the figure DMD Power Supply Requirements, VBIAS, and VRESET voltages are applied to the DMD.
During power-up, it is a strict requirement that
the voltage difference between VBIAS and VOFFSET must be
within the specified limit shown in the Recommended Operating
Conditions.
During power-up, there is no requirement for the relative timing of VRESET with respect to VBIAS.
Power supply slew rates during power-up are
flexible, provided that the transient voltage levels follow the requirements
specified in the Absolute Maximum Ratings, the Recommended Operating
Conditions, and the figure DMD Power Supply Requirements.
During power-up, LVCMOS input pins must not be
driven high until after VDD has settled at the operating voltage
listed in the Recommended Operating Conditions.