ZHCSJ13B November 2018 – May 2022 DLP4710
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| tDELAY | Delay requirement from VOFFSET power up to VBIAS power up | 2 | ms | |
| VOFFSET | Supply voltage level during power–up sequence delay (see Figure 9-2) | 6 | V | |
| VBIAS | Supply voltage level during power–up sequence delay (see Figure 9-2) | 6 | V | |