ZHCSLE1C april 2020 – july 2023 DLP3010LC
PRODUCTION DATA
Figure 5-1 FQK Package57-Pin LGA(Bottom View)| PIN | TYPE | SIGNAL | DATA RATE | DESCRIPTION | PACKAGE NET LENGTH(2) (mm) | |
|---|---|---|---|---|---|---|
| NAME | NO. | |||||
| DATA INPUTS | ||||||
| D_N(0) | C9 | I | SubLVDS | Double | Data, Negative | 10.54 |
| D_P(0) | B9 | I | SubLVDS | Double | Data, Positive | 10.54 |
| D_N(1) | D10 | I | SubLVDS | Double | Data, Negative | 13.14 |
| D_P(1) | D11 | I | SubLVDS | Double | Data, Positive | 13.14 |
| D_N(2) | C11 | I | SubLVDS | Double | Data, Negative | 14.24 |
| D_P(2) | B11 | I | SubLVDS | Double | Data, Positive | 14.24 |
| D_N(3) | D12 | I | SubLVDS | Double | Data, Negative | 14.35 |
| D_P(3) | D13 | I | SubLVDS | Double | Data, Positive | 14.35 |
| D_N(4) | D4 | I | SubLVDS | Double | Data, Negative | 5.89 |
| D_P(4) | D5 | I | SubLVDS | Double | Data, Positive | 5.89 |
| D_N(5) | C5 | I | SubLVDS | Double | Data, Negative | 5.45 |
| D_P(5) | B5 | I | SubLVDS | Double | Data, Positive | 5.45 |
| D_N(6) | D6 | I | SubLVDS | Double | Data, Negative | 8.59 |
| D_P(6) | D7 | I | SubLVDS | Double | Data, Positive | 8.59 |
| D_N(7) | C7 | I | SubLVDS | Double | Data, Negative | 7.69 |
| D_P(7) | B7 | I | SubLVDS | Double | Data, Positive | 7.69 |
| DCLK_N | D8 | I | SubLVDS | Double | Clock, Negative | 8.10 |
| DCLK_P | D9 | I | SubLVDS | Double | Clock, Positive | 8.10 |
| CONTROL INPUTS | ||||||
| LS_WDATA | C12 | I | LPSDR(1) | Single | Write data for low speed interface. | 7.16 |
| LS_CLK | C13 | I | LPSDR | Single | Clock for low-speed interface | 7.89 |
| DMD_DEN_ARSTZ | C14 | I | LPSDR | Asynchronous reset DMD signal. A low signal places the DMD in reset. A high signal releases the DMD from reset and places it in active mode. | ||
| LS_RDATA | C15 | O | LPSDR | Single | Read data for low-speed interface | |
| POWER(3) | ||||||
| VBIAS | C1 | Power | Supply voltage for positive bias level at micromirrors | |||
| VBIAS | C18 | Power | ||||
| VOFFSET | D1 | Power | Supply
voltage for HVCMOS core logic. Supply voltage for stepped high level
at micromirror address electrodes. Supply voltage for offset level at micromirrors. |
|||
| VOFFSET | D17 | Power | ||||
| VRESET | B1 | Power | Supply voltage for negative reset level at micromirrors. | |||
| VRESET | B18 | Power | ||||
| VDD | B6 | Power | ||||
| VDD | B10 | Power | ||||
| VDD | B19 | Power | ||||
| VDD | C6 | Power | Supply voltage for LVCMOS core logic. Supply voltage for LPSDR
inputs. Supply voltage for normal high level at micromirror address electrodes. |
|||
| VDD | C10 | Power | ||||
| VDD | C19 | Power | ||||
| VDD | D2 | Power | ||||
| VDD | D18 | Power | ||||
| VDD | D19 | Power | ||||
| VDDI | B2 | Power | Supply voltage for SubLVDS receivers. | |||
| VDDI | C2 | Power | ||||
| VDDI | C3 | Power | ||||
| VDDI | D3 | Power | ||||
| VSS | B3 | Ground | Common return. Ground for all power. |
|||
| VSS | B4 | Ground | ||||
| VSS | B8 | Ground | ||||
| VSS | B12 | Ground | ||||
| VSS | B13 | Ground | ||||
| VSS | B14 | Ground | ||||
| VSS | B15 | Ground | ||||
| VSS | B16 | Ground | ||||
| VSS | B17 | Ground | ||||
| VSS | C4 | Ground | ||||
| VSS | C8 | Ground | ||||
| VSS | C16 | Ground | ||||
| VSS | C17 | Ground | ||||
| VSS | D14 | Ground | ||||
| VSS | D15 | Ground | ||||
| VSS | D16 | Ground | ||||
| NUMBER | SYSTEM BOARD | ||
|---|---|---|---|
| A13 | Do not connect | ||
| A14 | Do not connect | ||
| A15 | Do not connect | ||
| A16 | Do not connect | ||
| A17 | Do not connect | ||
| A18 | Do not connect | ||
| E13 | Do not connect | ||
| E14 | Do not connect | ||
| E15 | Do not connect | ||
| E16 | Do not connect | ||
| E17 | Do not connect | ||
| E18 | Do not connect | ||