ZHCSFA7A July 2016 – April 2017 DIX4192-Q1
PRODUCTION DATA.
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
| Charged-device model (CDM), per AEC Q100-011 | All pins | ±500 | |||
| Corner pins (1, 12, 13, 24, 25, 36, 37, and 48) | ±750 | ||||
| THERMAL METRIC(1) | DIX4192-Q1 | UNIT | |
|---|---|---|---|
| PFB (TQFP) | |||
| 48 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 62.0 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 12.8 | °C/W |
| RθJB | Junction-to-board thermal resistance | 27.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
| ψJB | Junction-to-board characterization parameter | 27.6 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| DIGITAL I/O CHARACTERISTICS (ALL I/O PINS EXCEPT LINE RECEIVERS AND LINE DRIVER) | ||||||||
| VIH | High-level input voltage | 0.7 × VIO | VIO | V | ||||
| VIL | Low-level input voltage | 0 | 0.3 × VIO | V | ||||
| IIH | High-level input current | IO = –4 mA, MUTE, SDINA, and SDINB pins | 0.5 | 30 | μA | |||
| IO = –4 mA, all other pins | 0.5 | 10 | ||||||
| IIL | Low-level input current | IO = 4 mA | 0.5 | 10 | μA | |||
| VOH | High-level output voltage | 0.8 × VIO | VIO | V | ||||
| VOL | Low-level output voltage | 0 | 0.2 × VIO | V | ||||
| CIN | Input capacitance | 3 | pF | |||||
| LINE RECEIVER INPUTS (RX1+, RX1–, RX2+, RX2–, RX3+, RX3–, RX4+, RX4–) | ||||||||
| VTH | Differential input sensitivity | Voltage across a given differential input pair | 150 | 200 | mV | |||
| VHY | Input hysteresis | 150 | mV | |||||
| LINE DRIVER OUTPUTS (TX+, TX–) | ||||||||
| VTXO | Differential output voltage | RL = 110 Ω across TX+ and TX– | 5.4 | VPP | ||||
| MASTER CLOCK INPUT | ||||||||
| fMCLK | Master clock input (MCLK) frequency | 1 | 27.7 | MHz | ||||
| fMCLKD | Master clock input (MCLK) duty cycle | 45% | 55% | |||||
| DIGITAL AUDIO INTERFACE RECEIVER (DIR) | ||||||||
| PLL lock range | TA = 25°C | 20 | 216 | kHz | ||||
| TA = 85°C or 105°C | 24 | 216 | ||||||
| fRXCKI | Reference clock input (RXCKI) frequency | 3.5 | 27.7 | MHz | ||||
| fRXCKID | Reference clock input (RXCKI) duty cycle | 45% | 55% | |||||
| fRXCKO | Recovered clock output (RXCKO) frequency | 3.5 | 27.7 | MHz | ||||
| fRXCKOD | Recovered clock output (RXCKO) duty cycle | 45% | 55% | |||||
| Recovered clock output (RXCKO) intrinsic jitter | Measured cycle-to-cycle | 250 | ps RMS | |||||
| DIGITAL AUDIO INTERFACE TRANSMITTER (DIT) | ||||||||
| Intrinsic output jitter | Measured cycle-to-cycle | 200 | ps RMS | |||||
| POWER SUPPLIES | ||||||||
| Supply current: initial startup | All blocks powered down by default | |||||||
| IDD18S | VDD18 = 1.8 V | 10 | μA | |||||
| IDD33S | VDD33 = 3.3 V | 10 | ||||||
| IIOS | VIO = 3.3 V | 300 | ||||||
| ICCS | VCC = 3.3 V | 10 | ||||||
| Supply current: quiescent | All blocks powered up with no clocks applied | |||||||
| IDD18Q | VDD18 = 1.8 V | 2.3 | mA | |||||
| IDD33Q | VDD33 = 3.3 V | 0.6 | ||||||
| IIOQ | VIO = 3.3 V | 0.3 | ||||||
| ICCQ | VCC = 3.3 V | 6.3 | ||||||
| Supply current: dynamic | All blocks powered up, fS = 48 kHz | |||||||
| IDD18D | VDD18 = 1.8 V | 5.1 | mA | |||||
| IDD33D | VDD33 = 3.3 V | 14.1 | ||||||
| IIOD(1) | VIO = 3.3 V | 46 | ||||||
| ICCD | VCC = 3.3 V | 7.4 | ||||||
| Supply current: high sampling rate | All blocks powered up, fS = 192 kHz | |||||||
| IDD18H | VDD18 = 1.8 V | 6.7 | mA | |||||
| IDD33H | VDD33 = 3.3 V | 15 | ||||||
| IIOH(1) | VIO = 3.3 V | 47 | ||||||
| ICCH | VCC = 3.3 V | 7.5 | ||||||
| Total power dissipation: initial startup | All blocks powered down by default | 1 | mW | |||||
| Total power dissipation: quiescent | All blocks powered up with no clocks applied | 28 | mW | |||||
| Total power dissipation: dynamic | All blocks powered up, fS = 48 kHz | 233 | mW | |||||
| Total power dissipation: high sampling rate | All blocks powered up, fS = 192 kHz | 242 | mW | |||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| AUDIO SERIAL PORTS (PORT A AND PORT B) | |||||
| fLRCK | LRCK clock frequency | 0 | 216 | kHz | |
| tLRCKD | LRCK clock duty cycle | 50% | |||
| fBCK | BCK clock frequency | 0 | 13.824 | MHz | |
| tBCKH | BCK high pulse duration | 10 | ns | ||
| tBCKL | BCK low pulse duration | 10 | ns | ||
| tAIS | Audio data Input (SDIN) set-up time | 10 | ns | ||
| tAISH | Audio data input (SDIN) hold time | 10 | ns | ||
| tADD | Audio data output (SDOUT) delay | 10 | ns | ||
| HOST INTERFACE: SPI MODE | |||||
| fCCLK | Serial clock (CCLK) frequency | 0 | 40 | MHz | |
| tCSCR | CS falling to CCLK rising | 8 | ns | ||
| tCFCS | CCLK falling to CS rising | 7 | ns | ||
| tCDS | CDIN data set-up time | 7 | ns | ||
| tCDH | CDIN data hold time | 6 | ns | ||
| tCFDO | CCLK falling to CDOUT data valid | 3 | ns | ||
| tCSZ | CS rising to CDOUT high-impedance | 3 | ns | ||
| HOST INTERFACE: I2C STANDARD MODE(1) | |||||
| fSCL | SCL clock frequency | 0 | 100 | kHz | |
| tHDSTA | Hold time repeated START condition | 4 | μs | ||
| tLOW | Low period of SCL clock | 4.7 | μs | ||
| tHIGH | High period of SCL clock | 4 | μs | ||
| tSUSTA | Set-up time repeated START condition | 4.7 | μs | ||
| tHDDAT | Data hold time | 0(2) | 3.45(4) | μs | |
| tSUDAT | Data set-up time | 250 | ns | ||
| tR | Rise time for both SDA and SDL | 1000 | ns | ||
| tF | Fall time for both SDA and SDL | 300 | ns | ||
| tSUSTO | Set-up time for STOP condition | 4 | μs | ||
| tBUF | Bus free time between START and STOP | 4.7 | μs | ||
| CB | Capacitive load for each bus line | 400 | pF | ||
| VNL | Noise margin at low level (including hysteresis) | 0.1 × VIO | V | ||
| VNH | Noise margin at high level (including hysteresis) | 0.2 × VIO | V | ||
| HOST INTERFACE: I2C FAST MODE(1) | |||||
| fSCL | SCL clock frequency | 0 | 400 | kHz | |
| tHDSTA | Hold time repeated START condition | 0.6 | μs | ||
| tLOW | Low period of SCL clock | 1.3 | μs | ||
| tHIGH | High period of SCL clock | 0.6 | μs | ||
| tSUSTA | Set-up time repeated START condition | 0.6 | μs | ||
| tHDDAT | Data hold time | 0(2) | 0.9(4) | μs | |
| tSUDAT | Data set-up time | 100(5) | ns | ||
| tR | Rise time for both SDA and SDL | 20 + 0.2CB (3) | 300 | ns | |
| tF | Fall time for both SDA and SDL | 20 + 0.2CB (3) | 300 | ns | |
| tSUSTO | Set-up time for STOP condition | 0.6 | μs | ||
| tBUF | Bus free time between START and STOP | 1.3 | μs | ||
| tSP | Spike pulse duration suppressed by input filter | 0 | 50 | ns | |
| CB | Capacitive load for each bus Line | 400 | pF | ||
| VNL | Noise margin at low level (including hysteresis) | 0.1 × VIO | V | ||
| VNH | Noise margin at high level (including hysteresis) | 0.2 × VIO | V | ||
Figure 1. Audio Serial Port Timing
Figure 2. SPI Timing
Figure 3. I2C Standard and Fast Mode Timing