ZHCSOO6C August 2000 – August 2021 DCV010505 , DCV010505D , DCV010512 , DCV010512D , DCV010515 , DCV010515D , DCV011512D , DCV011515D , DCV012405 , DCV012415D
PRODUCTION DATA
at TA = 25°C, +VS = nominal, CIN = 2.2 µF, and COUT = 0.1 µF (unless otherwise noted)
| DEVICE NUMBER | INPUT VOLTAGE VS (V) |
OUTPUT VOLTAGE VNOM at VS (TYP) (V) 75% LOAD |
DEVICE OUTPUT CURRENT (mA)(3) |
LOAD REGULATION 10% TO 100% LOAD(1) |
NO LOAD CURRENT IQ (mA) 0% LOAD |
EFFICIENCY (%) 100% LOAD |
BARRIER CAPACITANCE CISO (pF) VISO = 750 Vrms |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MAX | TYP | MAX | TYP | TYP | TYP | |
| DCV010505P DCV010505P-U |
4.5 | 5 | 5.5 | 4.75 | 5 | 5.25 | 200 | 19 | 31 | 20 | 80 | 3.6 |
| DCV010505DP DCV010505DP-U |
4.5 | 5 | 5.5 | ±4.25 | ±5 | ±5.75 | 200(2) | 18 | 32 | 22 | 81 | 3.8 |
| DCV010512P DCV010512P-U |
4.5 | 5 | 5.5 | 11.4 | 12 | 12.6 | 83 | 21 | 38 | 29 | 85 | 5.1 |
| DCV010512DP DCV010512DP-U |
4.5 | 5 | 5.5 | ±11.4 | ±12 | ±12.6 | 83(2) | 19 | 37 | 40 | 82 | 4 |
| DCV010515P DCV010515P-U |
4.5 | 5 | 5.5 | 14.25 | 15 | 15.75 | 66 | 26 | 42 | 34 | 82 | 3.8 |
| DCV010515DP DCV010515DP-U |
4.5 | 5 | 5.5 | ±14.25 | ±15 | ±15.75 | 66(2) | 19 | 41 | 42 | 85 | 4.7 |
| DCV011512DP DCV011512DP-U |
13.5 | 15 | 16.5 | ±11.4 | ±12 | ±12.6 | 83 (2) | 11 | 39 | 19 | 78 | 2.5 |
| DCV011515DP DCV011515DP-U |
13.5 | 15 | 16.5 | ±14.25 | ±15 | ±15.75 | 66(2) | 12 | 39 | 20 | 80 | 2.5 |
| DCV012405P DCV012405P-U |
21.6 | 24 | 26.4 | 4.75 | 5 | 5.25 | 200 | 13 | 23 | 14 | 77 | 2.5 |
| DCV012415DP DCV012415DP-U |
21.6 | 24 | 26.4 | ±14.25 | ±15 | ±15.75 | 66(2) | 10 | 35 | 17 | 76 | 3.8 |