ZHCSQT7E October 2001 – July 2022 DCR010503 , DCR010505 , DCR011203 , DCR011205 , DCR012403 , DCR012405
PRODUCTION DATA
at TA = 25°C, +VS = nominal, IO = 10 mA, CIN = 2.2 µF, CFILTER = 1 µF, COUT = 0.1 µF (unless otherwise noted)

| DCR010503 |

| DCR011203P |

| DCR012403P |

| All 5-V Output Devices |

| All 3.3-V Output Devices |

| All devices except for DCR011203P and DCR012403P | 20-MHz Bandwidth |

| All 5-V Input Devices | 100-MHz Bandwidth |

| DCR011205P | 100-MHz Bandwidth |

| 100-MHz Bandwidth |

| 100-MHz Bandwidth |

| 100-MHz Bandwidth |
Figure 7-23 DCR010503P Load Transient Response
Figure 7-25 DCR010505P Load Transient Response
| DCR010505 |

| DCR011205P |

| DCR012405P |

| DCR010505P |

| DCR010503P |

| DCR011203P | 20-MHz Bandwidth |
| DCR012403P |

| DCR011203P | 100-MHz Bandwidth |

| 20-MHz Bandwidth |

| 20-MHz Bandwidth |

| 20-MHz Bandwidth |
Figure 7-22 DCR010503P Load Transient Response
Figure 7-24 DCR010505P Load Transient Response