ZHCSQT7E October 2001 – July 2022 DCR010503 , DCR010505 , DCR011203 , DCR011205 , DCR012403 , DCR012405
PRODUCTION DATA
at TA = 25°C, +VS = nominal, IO = 10 mA, CIN = 2.2-µF ceramic, CFILTER = 1-µF ceramic, COUT = 0.1-µF ceramic (unless otherwise noted)
| Device Number (3) | Input Voltage VS (V) |
Output Voltage VO (V) |
Output
Current (mA) |
Ripple
(1) (mVp-p) |
Noise (2) (mVp-p) |
Supply Current (mA) | ||
|---|---|---|---|---|---|---|---|---|
| IO = 0 mA | IO = 10 mA | IO = 100% LOAD | ||||||
| Typical | Typical | Maximum | Typical | Typical | Typical | Typical | Typical | |
| DCR010503P | 5 | 3.3 | 300 | 5 | 35 | 18 | 28 | 335 |
| DCR010503U | 8 | 23 | 24 | 33 | 339 | |||
| DCR010505P | 5 | 200 | 6 | 20 | 25 | 40 | 306 | |
| DCR010505U | 9 | 20 | 25 | 40 | 306 | |||
| DCR011203P | 12 | 3.3 | 390 | 10 | 54 | 13 | 17 | 173 |
| DCR011203U | 300 | 8 | 22 | 13 | 17 | 136 | ||
| DCR011205P | 5 | 200 | 6 | 45 | 13 | 18 | 125 | |
| DCR011205U | 6 | 21 | 14 | 19 | 123 | |||
| DCR012403P | 24 | 3.3 | 390 | 10 | 22 | 17 | 18 | 97 |
| DCR012403U | 300 | 8 | 22 | 15 | 17 | 75 | ||
| DCR012405P | 5 | 200 | 10 | 22 | 15 | 18 | 69 | |
| DCR012405U | 13 | 32 | 15 | 18 | 67 | |||